User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
BAFUDX7 85 110 13 335159
HELP_VARIABLE
IDNR
Ident number
Selection done. Only one value left to choose
ARTIKELNR
Order number
335159
Selection done. Only one value left to choose
D1
Shaft
85
mm
Selection done. Only one value left to choose
D2
Cage
110
mm
Selection done. Only one value left to choose
B
Width
13.0
mm
Selection done. Only one value left to choose
NUT
Groove
  • without groove
  • with groove
Modifiable value. Click on the value to change it.
BAUFORM
Design
BAFUDX7
Selection done. Only one value left to choose
DIN
DIN 3761
A
Selection done. Only one value left to choose
WS
Material
72 NBR 902
Selection done. Only one value left to choose
AUS
outside surface
to flute
Selection done. Only one value left to choose
DRUCK
Pressure
0.02
MPa
Selection done. Only one value left to choose
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models

Show cost saving