??
CAD model selection
AE41 49381533 25 34 8
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE41 - Wiper
Bill of material
AE41 49381533 25 34 8
ARTIKELNR
Item no.
49381533
D
d
25.0 mm
D1
34.0 mm
NUT
Groove
D2
32.0 mm
L1
5.0 mm
H
8.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.