??
CAD model selection
KNA16 67037533 100 80 14
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
KNA16 - Piston seal
Bill of material
KNA16 67037533 100 80 14
ARTIKELNR
Item no.
67037533
D
100.0 mm
DD
d
80.0 mm
NUT
Groove
L
14.0 mm
L1
6.4 mm
L2
3.3 mm
D1
d1
94.2 mm
D2
d2
75.6 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.