??
CAD model selection
WBO 67041206 9 13 3
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WBO - Radial Shaft Seals
Bill of material
WBO 67041206 9 13 3
ARTIKELNR
Artikel-Nr.
67041206
D1
d1
9.00 mm
D2
d2
13.00 mm
NUT
Groove
B
b
3.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.