??
CAD model selection
KNA16 67064544 125 105 12
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
KNA16 - Piston seal
Bill of material
KNA16 67064544 125 105 12
ARTIKELNR
Item no.
67064544
D
125.0 mm
DD
d
105.0 mm
NUT
Groove
L
12.0 mm
L1
6.4 mm
L2
3.3 mm
D1
d1
119.3 mm
D2
d2
100.6 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.