??
CAD model selection
KNA16 67065079 80 60 14
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
KNA16 - Piston seal
Bill of material
KNA16 67065079 80 60 14
ARTIKELNR
Item no.
67065079
D
80.0 mm
DD
d
60.0 mm
NUT
Groove
L
14.0 mm
L1
6.4 mm
L2
3.3 mm
D1
d1
74.2 mm
D2
d2
55.6 mm
Download CAD models
Previews - 3D