??
CAD model selection
AD48 67081547 35 43.6 6.8
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD48 - Wiper
Bill of material
AD48 67081547 35 43.6 6.8
ARTIKELNR
Item no.
67081547
D
d
35.0 mm
D1
43.6 mm
NUT
Groove
D2
38.0 mm
L1
5.3 mm
H
6.8 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.