??
CAD model selection
KNA16 67084325 95 75 14
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
KNA16 - Piston seal
Bill of material
KNA16 67084325 95 75 14
ARTIKELNR
Item no.
67084325
D
95.0 mm
DD
d
75.0 mm
NUT
Groove
L
14.0 mm
L1
6.4 mm
L2
3.3 mm
D1
d1
89.1 mm
D2
d2
70.6 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.