??
CAD model selection
AD48 67087331 20 28.6 6.8
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD48 - Wiper
Bill of material
AD48 67087331 20 28.6 6.8
ARTIKELNR
Item no.
67087331
D
d
20.0 mm
D1
28.6 mm
NUT
Groove
D2
23.0 mm
L1
5.3 mm
H
6.8 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.