??
CAD model selection
AD48 67088972 22 28.6 4.8
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD48 - Wiper
Bill of material
AD48 67088972 22 28.6 4.8
ARTIKELNR
Item no.
67088972
D
d
22.0 mm
D1
28.6 mm
NUT
Groove
D2
25.0 mm
L1
3.8 mm
H
4.8 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.