??
CAD model selection
AD48 67088975 30 38 5.8
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD48 - Wiper
Bill of material
AD48 67088975 30 38 5.8
ARTIKELNR
Item no.
67088975
D
d
30.0 mm
D1
38.0 mm
NUT
Groove
D2
33.0 mm
L1
5.0 mm
H
5.8 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.