??
CAD model selection
AD48 67088983 110 125 9.5
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD48 - Wiper
Bill of material
AD48 67088983 110 125 9.5
ARTIKELNR
Item no.
67088983
D
d
110.0 mm
D1
125.0 mm
NUT
Groove
D2
114.0 mm
L1
8.5 mm
H
9.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.