??
CAD model selection
AD48 67090165 45 55.6 6.8
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD48 - Wiper
Bill of material
AD48 67090165 45 55.6 6.8
ARTIKELNR
Item no.
67090165
D
d
45.0 mm
D1
55.6 mm
NUT
Groove
D2
48.0 mm
L1
5.3 mm
H
6.8 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.