??
CAD model selection
AD48 67090172 75 87.2 9
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD48 - Wiper
Bill of material
AD48 67090172 75 87.2 9
ARTIKELNR
Item no.
67090172
D
d
75.0 mm
D1
87.2 mm
NUT
Groove
D2
81.0 mm
L1
7.1 mm
H
9.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.