??
CAD model selection
AD48 67090173 80 92.2 9
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD48 - Wiper
Bill of material
AD48 67090173 80 92.2 9
ARTIKELNR
Item no.
67090173
D
d
80.0 mm
D1
92.2 mm
NUT
Groove
D2
86.0 mm
L1
7.1 mm
H
9.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.