??
CAD model selection
AD48 67090175 115 127.2 9
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD48 - Wiper
Bill of material
AD48 67090175 115 127.2 9
ARTIKELNR
Item no.
67090175
D
d
115.0 mm
D1
127.2 mm
NUT
Groove
D2
121.0 mm
L1
7.1 mm
H
9.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.