??
CAD model selection
WBO 67092830 5 10 2
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
WBO - Radial Shaft Seals
Bill of material
WBO 67092830 5 10 2
ARTIKELNR
Artikel-Nr.
67092830
D1
d1
5.00 mm
D2
d2
10.00 mm
NUT
Groove
B
b
2.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.