??
CAD model selection
AD48 67130329 100 110.2 8
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD48 - Wiper
Bill of material
AD48 67130329 100 110.2 8
ARTIKELNR
Item no.
67130329
D
d
100.0 mm
D1
110.2 mm
NUT
Groove
D2
104.0 mm
L1
6.3 mm
H
8.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.