??
CAD model selection
AD48 67173671 56 64.6 6.9
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD48 - Wiper
Bill of material
AD48 67173671 56 64.6 6.9
ARTIKELNR
Item no.
67173671
D
d
56.0 mm
D1
64.6 mm
NUT
Groove
D2
59.0 mm
L1
5.3 mm
H
6.9 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.