??
CAD model selection
AD48 67173674 110 122.2 10
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD48 - Wiper
Bill of material
AD48 67173674 110 122.2 10
ARTIKELNR
Item no.
67173674
D
d
110.0 mm
D1
122.2 mm
NUT
Groove
D2
116.0 mm
L1
7.1 mm
H
10.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.