??
CAD model selection
AD48 67173675 10 16.6 4.8
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD48 - Wiper
Bill of material
AD48 67173675 10 16.6 4.8
ARTIKELNR
Item no.
67173675
D
d
10.0 mm
D1
16.6 mm
NUT
Groove
D2
13.0 mm
L1
3.8 mm
H
4.8 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.