??
CAD model selection
AD48 67173678 75 85.6 7
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD48 - Wiper
Bill of material
AD48 67173678 75 85.6 7
ARTIKELNR
Item no.
67173678
D
d
75.0 mm
D1
85.6 mm
NUT
Groove
D2
78.0 mm
L1
5.3 mm
H
7.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.