??
CAD model selection
VRM02 67174079 60 82 7.5
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
VRM02 - Axial seal
Bill of material
VRM02 67174079 60 82 7.5
ARTIKELNR
Item no.
67174079
D1
d1
60.0 mm
D2
d2
82.0 mm
NUT
Groove
L
5.5 mm
H
7.5 mm
A
2.8 mm
B
4.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.