??
CAD model selection
VRM01 67174158 70 90 5.5
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
VRM01 - Axial seal
Bill of material
VRM01 67174158 70 90 5.5
ARTIKELNR
Artikel-Nr.
67174158
D1
d1
70.0 mm
D2
d2
90.0 mm
NUT
Groove
L
5.5 mm
B
4.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.