??
CAD model selection
VRM02 67174169 15 32 6
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
VRM02 - Axial seal
Bill of material
VRM02 67174169 15 32 6
ARTIKELNR
Item no.
67174169
D1
d1
15.0 mm
D2
d2
32.0 mm
NUT
Groove
L
4.0 mm
H
6.0 mm
A
2.5 mm
B
3.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.