??
CAD model selection
VRM02 67174235 40 58 6.5
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
VRM02 - Axial seal
Bill of material
VRM02 67174235 40 58 6.5
ARTIKELNR
Item no.
67174235
D1
d1
40.0 mm
D2
d2
58.0 mm
NUT
Groove
L
4.5 mm
H
6.5 mm
A
2.5 mm
B
3.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.