??
CAD model selection
KK03 67187844 50 34 18.4
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
KK03 - Compact seal
Bill of material
KK03 67187844 50 34 18.4
ARTIKELNR
Item no.
67187844
D
50.0 mm
D1
d1
34.00 mm
D2
d2
45.40 mm
NUT
Groove
L1
18.40 mm
L2
6.35 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.