??
CAD model selection
AE42 67188093 28 36.6 7
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE42 - Wiper
Bill of material
AE42 67188093 28 36.6 7
ARTIKELNR
Item no.
67188093
D
d
28.0 mm
D1
36.6 mm
NUT
Groove
L1
5.3 mm
H
7.0 mm
D2
31.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.