??
CAD model selection
AE42 67188133 160 175 16
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE42 - Wiper
Bill of material
AE42 67188133 160 175 16
ARTIKELNR
Item no.
67188133
D
d
160.0 mm
D1
175.0 mm
NUT
Groove
L1
10.2 mm
H
16.0 mm
D2
167.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.