??
CAD model selection
AE41 67188161 120 132 10
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE41 - Wiper
Bill of material
AE41 67188161 120 132 10
ARTIKELNR
Item no.
67188161
D
d
120.0 mm
D1
132.0 mm
NUT
Groove
D2
129.0 mm
L1
5.5 mm
H
10.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.