??
CAD model selection
AE42 67188179 70 82.6 12
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE42 - Wiper
Bill of material
AE42 67188179 70 82.6 12
ARTIKELNR
Item no.
67188179
D
d
70.0 mm
D1
82.6 mm
NUT
Groove
L1
7.2 mm
H
12.0 mm
D2
76.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.