??
CAD model selection
AE47 67188183 50 58 7
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE47 - Wiper
Bill of material
AE47 67188183 50 58 7
ARTIKELNR
Item no.
67188183
D
d
50.0 mm
D1
58.0 mm
NUT
Groove
D2
56.0 mm
L1
4.0 mm
H
7.0 mm
Download CAD models
Previews - 3D