??
CAD model selection
AE41 67188201 30 38 7
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE41 - Wiper
Bill of material
AE41 67188201 30 38 7
ARTIKELNR
Item no.
67188201
D
d
30.0 mm
D1
38.0 mm
NUT
Groove
D2
36.0 mm
L1
4.0 mm
H
7.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.