??
CAD model selection
AD51 67188254 75 83 8
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD51 - Wiper
Bill of material
AD51 67188254 75 83 8
ARTIKELNR
Item no.
67188254
DD
d
75.0 mm
NUT
Groove
D1
83.0 mm
D2
78.5 mm
D3
81.0 mm
L1
4.0 mm
L
6.0 mm
H
8.0 mm
Download CAD models
Previews - 3D