??
CAD model selection
AD51 67188320 190 202 11
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD51 - Wiper
Bill of material
AD51 67188320 190 202 11
ARTIKELNR
Item no.
67188320
DD
d
190.0 mm
NUT
Groove
D1
202.0 mm
D2
195.0 mm
D3
199.0 mm
L1
5.5 mm
L
8.2 mm
H
11.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.