??
CAD model selection
KK03 67188370 100 85 20
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
KK03 - Compact seal
Bill of material
KK03 67188370 100 85 20
ARTIKELNR
Item no.
67188370
D
100.0 mm
D1
d1
85.00 mm
D2
d2
96.00 mm
NUT
Groove
L1
20.00 mm
L2
5.00 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.