??
CAD model selection
AE40 67188421 100 112.2 12
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE40 - Wiper
Bill of material
AE40 67188421 100 112.2 12
ARTIKELNR
Item no.
67188421
D
d
100.0 mm
D1
112.2 mm
NUT
Groove
L1
7.2 mm
H
12.0 mm
D2
106.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.