??
CAD model selection
AE41 67188630 165 177 10
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE41 - Wiper
Bill of material
AE41 67188630 165 177 10
ARTIKELNR
Item no.
67188630
D
d
165.0 mm
D1
177.0 mm
NUT
Groove
D2
174.0 mm
L1
5.5 mm
H
10.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.