??
CAD model selection
AE42 67188762 200 220 18
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE42 - Wiper
Bill of material
AE42 67188762 200 220 18
ARTIKELNR
Item no.
67188762
D
d
200.0 mm
D1
220.0 mm
NUT
Groove
L1
10.2 mm
H
18.0 mm
D2
210.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.