??
CAD model selection
KK03 67188831 45 31 15.5
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
KK03 - Compact seal
Bill of material
KK03 67188831 45 31 15.5
ARTIKELNR
Item no.
67188831
D
45.0 mm
D1
d1
31.00 mm
D2
d2
41.00 mm
NUT
Groove
L1
15.50 mm
L2
2.60 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.