??
CAD model selection
KK03 67188849 280 250 35.4
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
KK03 - Compact seal
Bill of material
KK03 67188849 280 250 35.4
ARTIKELNR
Item no.
67188849
D
280.0 mm
D1
d1
250.00 mm
D2
d2
272.90 mm
NUT
Groove
L1
35.40 mm
L2
9.52 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.