??
CAD model selection
AD51 67188860 300 315 13
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD51 - Wiper
Bill of material
AD51 67188860 300 315 13
ARTIKELNR
Item no.
67188860
DD
d
300.0 mm
NUT
Groove
D1
315.0 mm
D2
307.0 mm
D3
311.0 mm
L1
6.4 mm
L
9.5 mm
H
13.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.