??
CAD model selection
AE42 67188861 25 33.3 7
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE42 - Wiper
Bill of material
AE42 67188861 25 33.3 7
ARTIKELNR
Item no.
67188861
D
d
25.0 mm
D1
33.3 mm
NUT
Groove
L1
5.0 mm
H
7.0 mm
D2
29.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.