??
CAD model selection
AE42 67188880 8 14.6 4.5
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE42 - Wiper
Bill of material
AE42 67188880 8 14.6 4.5
ARTIKELNR
Item no.
67188880
D
d
8.0 mm
D1
14.6 mm
NUT
Groove
L1
3.8 mm
H
4.5 mm
D2
11.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.