??
CAD model selection
AE40 67188883 140 155.6 16
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE40 - Wiper
Bill of material
AE40 67188883 140 155.6 16
ARTIKELNR
Item no.
67188883
D
d
140.0 mm
D1
155.6 mm
NUT
Groove
L1
10.2 mm
H
16.0 mm
D2
147.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.