??
CAD model selection
KK03 67188891 250 225 25.4
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
KK03 - Compact seal
Bill of material
KK03 67188891 250 225 25.4
ARTIKELNR
Item no.
67188891
D
250.0 mm
D1
d1
225.00 mm
D2
d2
241.62 mm
NUT
Groove
L1
25.40 mm
L2
12.70 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.