??
CAD model selection
AE41 67189213 75 83 7
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE41 - Wiper
Bill of material
AE41 67189213 75 83 7
ARTIKELNR
Item no.
67189213
D
d
75.0 mm
D1
83.0 mm
NUT
Groove
D2
81.0 mm
L1
4.0 mm
H
7.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.