??
CAD model selection
AD51 67189217 50 58 8
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AD51 - Wiper
Bill of material
AD51 67189217 50 58 8
ARTIKELNR
Item no.
67189217
DD
d
50.0 mm
NUT
Groove
D1
58.0 mm
D2
53.5 mm
D3
56.0 mm
L1
4.0 mm
L
6.0 mm
H
8.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.