??
CAD model selection
KK03 67189294 115 97 22.4
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
KK03 - Compact seal
Bill of material
KK03 67189294 115 97 22.4
ARTIKELNR
Item no.
67189294
D
115.0 mm
D1
d1
97.00 mm
D2
d2
111.00 mm
NUT
Groove
L1
22.40 mm
L2
4.20 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.