??
CAD model selection
AE41 67189304 54 62 7
HELP_VARIABLE
Company
Dichtomatik - Freudenberg Sealing Technologies
Description
AE41 - Wiper
Bill of material
AE41 67189304 54 62 7
ARTIKELNR
Item no.
67189304
D
d
54.0 mm
D1
62.0 mm
NUT
Groove
D2
60.0 mm
L1
4.0 mm
H
7.0 mm
Download CAD models
Previews - 3D